IESNA:LM-63-2002
[TEST]P953640
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-850-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23288
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3224.6 3643.4 4060.5 4413.4 4683 4846.6 4966.9 5092 5210.8 5347.1
5514 5693.7 5916.7 6160.5 6465.3 6900.1 7500.1 8311.9 9383.6 10755.2
12531.2 14660.1 16633.4 17778.9 17560.7 15879.4 12763.8 9260 5942.3 4224.1
2915 1827.3 1017.1 221.4 0 0 0
3224.6 3580.8 3959.4 4267.4 4496.9 4647.7 4751.9 4865.8 4986.2 5109.7
5265.3 5451.4 5668 5908.6 6197.4 6576 7084.6 7756.8 8616.7 9811.9
11369.7 12864.9 13598 13346.2 12462.2 10979.8 8644 5849.3 3158.9 1865.8
1028.4 460.4 178.1 22.5 0 0 0
3224.6 3543.9 3837.5 4052.5 4214.5 4312.4 4381.3 4471.2 4549.8 4625.2
4731.1 4872.3 5039.1 5199.5 5371.2 5581.4 5828.4 6125.2 6489.4 6853.6
6964.3 6598.5 5672.8 4586.7 3377.1 2343.9 1655.6 1195.2 839 603.2
407.5 243.9 136.4 61 11.2 0 0
3224.6 3452.5 3670.6 3831.1 3924.1 3972.2 4005.9 4020.4 4010.7 3973.9
3919.3 3890.4 3858.3 3781.3 3612.9 3372.2 3122 2882.9 2677.6 2538
2467.4 2403.2 2315 2165.8 2051.9 1963.7 1690.9 1370.1 904.8 633.7
452.4 314.4 208.6 89.8 12.8 0 0
3224.6 3361 3518.2 3636.9 3701.1 3717.2 3680.3 3580.8 3420.4 3211.8
2987.2 2805.9 2687.2 2615 2557.3 2472.2 2350.3 2233.2 2141.7 2093.6
2093.6 2106.4 2109.7 2096.8 2002.2 1793.6 1572.2 1424.6 1200 964.2
699.5 458.8 250.3 97.9 6.4 0 0
3224.6 3287.2 3362.6 3449.2 3511.8 3505.4 3420.4 3255.1 3054.6 2866.9
2711.3 2600.6 2536.4 2488.3 2432.1 2345.5 2223.6 2076 1931.6 1817.7
1756.7 1764.7 1814.5 1848.2 1835.3 1779.2 1657.2 1459.9 1240.1 1033.2
839 659.4 479.7 279.1 120.3 0 0
3224.6 3187.7 3211.8 3272.8 3340.2 3372.2 3322.5 3213.4 3091.5 2982.4
2871.7 2746.6 2616.6 2489.9 2366.3 2236.4 2093.6 1942.8 1800 1682.9
1578.6 1490.4 1415 1366.9 1352.4 1347.6 1321.9 1264.2 1164.7 1025.1
790.9 542.3 300 158.8 57.8 0 0
3224.6 3122 3062.6 3075.4 3173.3 3298.4 3396.3 3404.3 3335.3 3226.2
3099.5 2948.7 2773.8 2589.3 2414.5 2247.6 2088.8 1934.8 1796.8 1689.3
1610.7 1559.4 1517.7 1466.3 1387.7 1264.2 1135.8 1042.8 959.4 866.3
744.4 575.9 370.6 215 70.6 0 0
3224.6 3043.4 2905.4 2884.5 2980.8 3223 3482.9 3604.9 3568 3430
3264.8 3096.3 2918.2 2720.9 2523.6 2331 2149.8 1982.9 1836.9 1724.6
1639.6 1580.2 1556.2 1540.1 1504.8 1427.8 1334.8 1228.9 1121.4 996.3
843.9 657.8 484.5 304.8 99.5 0 0
3224.6 2968 2761 2658.3 2708.1 2951.9 3309.7 3596.8 3665.8 3545.5
3345 3152.4 2974.4 2788.3 2603.8 2419.3 2236.4 2058.3 1902.7 1784
1684.5 1618.7 1570.6 1549.8 1519.3 1463.1 1382.9 1293.1 1195.2 1086.1
935.3 742.8 545.5 300 93 3.2 0
3224.6 2900.6 2672.8 2538 2557.3 2775.4 3105.9 3394.7 3556.7 3511.8
3343.4 3152.4 2974.4 2797.9 2624.6 2451.4 2271.7 2095.2 1941.2 1811.3
1700.6 1625.2 1569 1535.3 1500 1435.8 1341.2 1238.5 1135.8 1015.5
866.3 670.6 487.7 259.9 70.6 0 0
3224.6 2887.7 2616.6 2428.9 2393.6 2538 2796.3 3091.5 3287.2 3306.5
3202.2 3040.1 2879.7 2730.5 2582.9 2424.1 2257.2 2088.8 1933.2 1800
1686.1 1604.3 1533.7 1469.5 1392.5 1278.6 1119.8 935.3 762 619.3
478.1 319.3 194.1 97.9 8 0 0
3224.6 2809.1 2475.4 2212.3 2082.4 2088.8 2170.6 2281.3 2369.6 2416.1
2416.1 2358.3 2284.5 2205.9 2119.3 2027.8 1938 1840.1 1723 1602.7
1487.2 1355.6 1219.3 1100.5 980.2 818.2 657.8 540.6 447.6 356.2
261.5 162 75.4 20.9 0 0 0
3224.6 2751.4 2367.9 2048.7 1851.4 1766.3 1739.1 1735.9 1726.2 1711.8
1681.3 1623.6 1554.6 1472.7 1376.5 1297.9 1220.9 1161.5 1123 1107
1086.1 1041.2 969 877.6 768.5 654.6 548.7 455.6 367.4 287.2
205.4 115.5 49.7 8 0 0 0
3224.6 2722.5 2295.8 1947.6 1718.2 1604.3 1544.9 1493.6 1435.8 1371.7
1313.9 1267.4 1214.5 1171.1 1119.8 1068.5 1013.9 943.3 864.7 798.9
731.6 670.6 617.7 575.9 529.4 471.7 407.5 343.3 274.3 210.2
142.8 89.8 43.3 1.6 0 0 0
3224.6 2698.4 2252.4 1894.7 1654 1525.7 1447.1 1371.7 1299.5 1227.3
1158.3 1098.9 1042.8 986.6 935.3 885.6 832.6 778.1 726.7 672.2
620.9 575.9 535.8 492.5 441.2 396.3 344.9 287.2 221.4 163.6
118.7 70.6 24.1 0 0 0 0
3224.6 2720.9 2266.9 1902.7 1642.8 1492 1390.9 1313.9 1248.1 1184
1119.8 1058.8 996.3 940.1 888.8 837.4 784.5 726.7 669 609.6
558.3 515 478.1 446 413.9 378.6 330.5 277.5 231 190.9
147.6 101.1 36.9 0 0 0 0
3224.6 2733.7 2282.9 1913.9 1636.4 1453.5 1346 1277 1216.1 1151.9
1090.9 1030 975.4 924.1 875.9 824.6 773.3 715.5 657.8 600
548.7 511.8 481.3 455.6 425.1 383.4 327.3 280.8 245.5 208.6
163.6 109.1 43.3 12.8 0 0 0
3224.6 2733.7 2300.6 1928.4 1631.6 1423 1309.1 1243.3 1182.4 1121.4
1054 996.3 946.5 892 839 786.1 731.6 677 622.5 571.1
529.4 502.1 476.5 449.2 407.5 349.7 279.1 245.5 210.2 171.7
125.1 65.8 27.3 6.4 0 0 0
3224.6 2788.3 2369.6 1995.7 1671.7 1429.4 1301.1 1232.1 1171.1 1119.8
1060.4 1004.3 949.7 896.8 842.3 789.3 734.8 681.8 632.1 587.2
550.3 521.4 492.5 457.2 405.9 324.1 243.9 210.2 176.5 139.6
99.5 57.8 30.5 12.8 3.2 0 0
3224.6 2820.4 2416.1 2042.3 1707 1451.9 1309.1 1233.7 1174.3 1119.8
1063.7 1009.1 956.2 903.2 851.9 800.5 747.6 696.3 648.1 604.8
567.9 537.4 505.4 465.2 409.1 324.1 240.6 207 171.7 136.4
94.7 56.2 32.1 16 8 0 0
3224.6 2833.2 2446.6 2082.4 1739.1 1492 1315.5 1241.7 1176 1129.4
1076.5 1023.5 972.2 920.9 871.1 823 771.7 720.3 672.2 624.1
585.6 553.5 519.8 482.9 413.9 328.9 255.1 223 186.1 149.2
105.9 64.2 38.5 24.1 14.4 6.4 0
3224.6 2923 2586.1 2238 1893.1 1589.9 1376.5 1257.8 1193.6 1142.3
1095.7 1047.6 999.5 951.3 901.6 851.9 802.1 750.8 704.3 659.4
619.3 582.4 545.5 503.8 452.4 386.6 304.8 259.9 221.4 182.9
139.6 88.2 54.5 35.3 25.7 12.8 0
3224.6 2990.4 2712.9 2403.2 2072.8 1758.3 1495.2 1297.9 1200 1142.3
1095.7 1049.2 1002.7 954.6 906.4 855.1 800.5 750.8 702.7 657.8
620.9 582.4 542.3 497.3 447.6 393.1 330.5 277.5 239 200.5
160.4 115.5 59.4 35.3 22.5 11.2 0
3224.6 3054.6 2860.5 2615 2340.7 2039.1 1743.9 1459.9 1244.9 1153.5
1098.9 1049.2 1002.7 954.6 903.2 853.5 800.5 747.6 696.3 641.7
590.4 542.3 497.3 455.6 420.3 378.6 327.3 272.7 221.4 181.3
146 109.1 61 27.3 14.4 4.8 0
3224.6 3157.3 3064.2 2921.4 2690.4 2425.7 2161 1891.5 1541.7 1261
1127.8 1065.3 1013.9 964.2 916.1 866.3 815 763.6 710.7 654.6
601.6 548.7 500.5 455.6 412.3 367.4 319.3 272.7 221.4 168.5
129.9 91.4 57.8 30.5 14.4 6.4 0
3224.6 3263.1 3282.4 3263.1 3152.4 2979.2 2773.8 2546 2254 1877
1487.2 1198.4 1060.4 997.9 951.3 906.4 858.3 816.6 776.5 728.4
680.2 620.9 561.5 507 463.6 421.9 463.6 486.1 367.4 293.6
194.1 142.8 81.8 40.1 19.3 9.6 0
3224.6 3367.4 3507 3620.9 3665.8 3630.5 3516.6 3367.4 3227.9 3061
2805.9 2459.4 2053.5 1639.6 1304.3 1126.2 1074.9 1036.4 969 908
861.5 819.8 760.4 717.1 755.6 784.5 661 502.1 304.8 227.8
170.1 123.5 83.4 48.1 24.1 8 0
3224.6 3473.3 3734.8 3978.7 4159.9 4264.2 4270.6 4211.3 4155.1 4137.5
4126.3 4078.1 3983.5 3864.8 3714 3539.1 3319.3 3109.1 3035.3 3311.3
3909.7 4479.2 4564.2 3956.2 2791.5 1654 977 614.4 425.1 311.2
235.8 170.1 115.5 65.8 25.7 6.4 0
3224.6 3576 3943.4 4307.5 4612.4 4808.1 4901.1 4933.2 4965.3 5021.5
5108.1 5220.4 5355.2 5478.7 5602.2 5695.3 5842.9 6107.6 6601.7 7410.3
8459.5 9596.9 10707.1 11560.6 11660.1 10859.5 9322.6 7283.5 5085.6 3178.1
1846.5 1098.9 625.7 235.8 72.2 3.2 0
3224.6 3612.9 4038 4460 4809.7 5040.7 5156.2 5206 5252.5 5316.6
5404.9 5510.8 5648.7 5788.3 5939.1 6144.5 6439.7 6869.6 7504.9 8385.7
9555.2 11098.5 13203.4 15815.2 17499.7 17092.2 15842.5 14122.7 12266.5 10505
8703.3 6715.6 4596.3 2701.6 1095.7 275.9 0
3224.6 3640.2 4102.2 4583.5 4965.3 5215.6 5339.1 5376 5395.3 5404.9
5429 5461 5502.7 5520.4 5576.5 5701.7 5921.5 6271.2 6837.5 7670.2
8791.6 10355.8 12709.3 16168.1 20767.7 22230.8 21050 19649.5 18099.7 16485.8
14105 11021.5 7681.4 4676.5 1846.5 590.4 0
3224.6 3701.1 4246.6 4803.3 5263.7 5542.9 5623.1 5573.3 5454.6 5283
5093.7 4912.4 4732.7 4565.8 4484 4581.9 5008.6 5765.9 6681.9 7540.2
8353.6 9301.7 10598 12467 16046.2 20332.9 19458.6 17381 16017.3 15083.6
13753.7 11830.1 9242.4 6433.2 2515.5 413.9 0
3224.6 3733.2 4395.8 5002.2 5486.7 5722.5 5717.7 5514 5191.5 4851.4
4528.9 4259.4 4050.9 3928.9 4049.3 4647.7 5666.4 6911.3 8225.2 9609.8
11124.2 12566.5 13943 15539.2 17899.2 20912 21497.6 19944.7 18202.4 16416.8
14295.9 11448.3 8076 3909.7 1530.5 171.7 0
3224.6 3782.9 4427.9 5066.4 5560.5 5797.9 5696.9 5337.5 4883.5 4519.3
4195.2 3937 3752.5 3710.7 4058.9 4981.4 6351.4 8072.8 10195.3 12775
15603.4 18512 21419 24032.4 27002 29732.5 30423.9 29174.2 26791.8 23613.7
19434.5 13679.9 8878.2 4909.2 2367.9 274.3 0
3224.6 3786.1 4435.9 5066.4 5544.5 5756.2 5653.6 5303.8 4853 4448.7
4124.7 3871.2 3704.3 3728.4 4212.9 5300.6 6869.6 8926.3 11539.7 14514.1
17546.2 20514.2 23499.8 26576.8 30056.6 32586.5 32729.3 30733.6 27255.5 22654.3
17844.6 13254.7 8661.6 5039.1 1997.4 251.9 0
3224.6 3786.1 4419.8 5027.9 5465.8 5666.4 5642.3 5416.1 5068 4686.2
4346 4092.6 3917.7 3903.3 4285.1 5241.2 6643.4 8319.9 10278.7 12451
14621.6 16801.8 18897 21001.9 23886.4 26713.2 27468.8 26061.9 23669.8 20555.9
17079.4 13238.7 9970.7 5937.5 2254 198.9 0
3224.6 3742.8 4333.2 4886.7 5287.8 5493.1 5558.9 5522 5369.6 5140.2
4885.1 4639.6 4427.9 4314 4419.8 4938 5879.8 7094.2 8388.9 9588.9
10747.2 11764.3 12723.7 14064.9 16615.7 19177.8 18847.3 16671.9 14663.3 12887.3
10670.2 8018.3 5379.2 2616.6 734.8 89.8 0
3224.6 3741.2 4269 4755.1 5106.5 5302.2 5414.5 5486.7 5523.6 5534.8
5515.6 5461 5393.7 5319.9 5308.6 5438.6 5836.4 6532.7 7508.1 8618.3
9890.5 11469.1 13554.7 16262.8 19108.8 19644.7 16663.9 12877.7 9471.8 6896.9
5412.9 3954.6 2868.5 1687.7 470.1 19.3 0
3224.6 3653 4097.4 4506.5 4804.9 4984.6 5117.7 5233.2 5340.7 5477.1
5624.7 5772.3 5960 6139.7 6383.5 6747.7 7272.3 8021.5 9155.7 10702.3
12592.2 14785.2 17390.6 20304 21348.4 19809.9 16172.9 12136.5 8196.4 5911.8
4277.1 2854 1718.2 396.3 9.6 0 0
3224.6 3643.4 4060.5 4413.4 4683 4846.6 4966.9 5092 5210.8 5347.1
5514 5693.7 5916.7 6160.5 6465.3 6900.1 7500.1 8311.9 9383.6 10755.2
12531.2 14660.1 16633.4 17778.9 17560.7 15879.4 12763.8 9260 5942.3 4224.1
2915 1827.3 1017.1 221.4 0 0 0
